Makes 4 servings
Ingredients:
- ½ leek, halved, washed and finely sliced
- handful of cavalo nero or kale leaves, chopped
- 1 carrot, peeled and diced
- 3 potatoes, peeled and diced
- 400g tin of butter beans
- 200ml tinned tomatoes or passata
- handful fresh thyme
½ red pepper, diced - handful of spring greens, chopped
- salt & pepper, to taste
- 2-3 tbsp plant sour cream
For the Crispy Croutons:
- 2-3 slices of bread, chopped into small crouton sized pieces
- pinch of chilli
olive oil, for frying - For the coriander oil:
- handful of fresh coriander, chopped
- 2-3 tbsp olive oil
- pinch salt
Method:
- Heat some olive oil in a large frying pan and saute the leeks on a medium heat, along with the carrots and potatoes, for 5-10 minutes with the lid on, stirring occasionally.
- Add the thyme, salt & pepper and tinned tomatoes (if it needs more liquid, add some water to the empty tin of tomatoes, shake to get the remaining tomatoes and add to the pan).
- Then add the spring greens, kale, butter beans and red pepper and cook for approx 15-20 minutes.
- Meanwhile, make the croutons by adding the chopped bread to a pan with some olive oil and chilli and fry until nice and crispy. Set aside.
- Now make the coriander oil by adding the coriander, olive oil and salt to a small blender, and blitz to combine. Set aside.
- Serve up the stew into a bowl and top with some crispy croutons, a dollop of sour cream, and a drizzle of coriander oil. And enjoy!
Please enable JavaScript to use this website.