Hard Water Filter F-701R Water Filter (twin pack)

Exclusively designed for the steaming hot water tap system from InSinkErator® UK, our filters deliver the clean water you demand and represent excellent value

Only genuine InSinkErator® filters will ensure your warranty is valid. Replacing your filter every 6 months* will assure optimum performance of your InSinkErator® hot water tank by reducing the limescale and calcium build-up inside your hot water system. The filter also improves the taste of water by significantly reducing chlorine and other impurities in your tap water.

* The filter cartridge must be replaced every 6 months at the rated capacity (454 litres), or sooner if a noticeable reduction in flow rate occurs.

Read more...
SKU: 43961
£78.00
Success Icon

Features

  • Scale Removal through Ion Exchange Resin
  • Chlorine Taste and Odour Reduction through 1 Micron Activated Carbon Block
  • Lead Reduction
  • 454 litres capacity
  • Sold in two pack carton
  • Clean Pressure Drop: approx. 10 psid @ 0.75 gpm (68.9 kPa @ 2.8 lpm)
  • Max flowrate: 0.75 gpm
  • Max Length: 10.4 inches
  • Pressure Range: 30-125 psi
  • Max Diameter: 3.2 inches

Specifications

Litre Capacity
454 litres
Design Pressure
125 psi @ 100°F (861.8 kPa @ 37.8°C)
Clean Pressure Drop
approx. 10 psid @ 0.75 gpm (68.9 kPa @ 2.8 lpm)

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.