Kitchen Remodel Woman Cleaning

Keep odors, pests and bacteria out of your kitchen.

No matter how clean your kitchen is, food waste discarded in the trash creates foul odors and attracts ants, flies and cockroaches. Your trashcan is also a major magnet for salmonella and E. coli – household germs that feed on the food waste in your trash. Using a garbage disposal reduces food waste in your trash, annoying kitchen odors, and harmful household bacteria.

Kitchen Remodel Garbage Disposal Sink Baffle

Using a garbage disposal benefits the environment.

Each year, rotting food waste is responsible for 18% of landfill methane emissions, or about 21 million tons of methane gas.1 Using a garbage disposal reduces the amount of food waste taken to landfills and the resulting methane emissions. Many wastewater treatment plants can also convert disposal waste into renewable energy and beneficial fertilizer.


1 Environmental Protection Agency Study

Save time and add convenience to your life with InSinkErator instant hot water.

Adding an InSinkErator instant hot water dispenser to your kitchen instantly upgrades your ability to get things done. From meal prep and cleaning without harsh chemicals to childcare and entertaining, there are countless ways to use your instant hot water dispenser to save time and connect with family and friends.

Read More...
Save time and add convenience to your life with InSinkErator instant hot water.
Remodel_LP_HotWater_Couple
Remodel_LP_HotWater_WaterGlass

Want healthy, better tasting water? Add an InSinkErator water filter.

Adding an InSinkErator water filter to your instant hot water system removes potential contaminants, ensuring your drinking water always tastes and smells great. In-home filtration is a great alternative to bottled water and helps reduce the volume of plastic bottles that end up in landfills. Select a faucet with both hot and cold water options to enjoy filtered drinking water right from your dispenser.

Read More...
Want healthy, better tasting water? Add an InSinkErator water filter.
>

Please enable JavaScript to use this website.