Pro 1250 Garbage Disposal, 1.25 HP

Better prices may be found through our retail partners. Please click Where to Buy.

Our Quietest, Most Powerful Garbage Disposal
Our most premium disposal, the Pro 1250 features our highest horsepower, quietest SoundSeal® Technology, and longest warranty. Its 4-Stage MultiGrind® Technology is designed to prevent clogs by grinding food scraps the finest.

Read more...
SKU: Adv-Pro-1250
$715.80 to $722.80
Success Icon
Select an option to see availability

Features

  • 1.25 HP Long-Lasting, Dura-Drive® Induction Motor
  • 12-Year We Come to You™ Limited In Home Warranty
  • Quietest SoundSeal Technology® is the quietest garbage disposal on the market
  • Advanced Grind for tough and fibrous food scraps
  • 4-Stage MultiGrind® Technology: Finest Grind Designed to Prevent Clogs and Reduce Odor
  • EZ Connect Disposal easily connects to a hardwire connection or outlet
  • Removable, Diswasher Safe, Antimicrobial Quiet Collar® Sink Baffle
  • Safe for use with properly maintained septic tanks

Specifications

Type of Feed
Continuous
On/Off Control
Wall Switch
Motor
Single Phase
Horsepower
1.25 HP
Volts
120
HZ
60
RPM
1725
Time Rating
Intermittent
Lubrication
Permanently Lubricated Upper & Lower Bearings
Shipping Weight (Approx.)
21.7
Overall Height
12.25″
Motor Protection
Automatic Reset
Average Water Usage
Approx. 1 Gallon per Person Per Day
Average Electrical Usage
3-4 KWh per Year
Dishwasher Drain Connection
Yes

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.