Badger 5XP Garbage Disposal, 3/4 HP

Better prices may be found through our retail partners. Please click Where to Buy.

Our Badger 5XP garbage disposal offers a heavy duty motor and space-saving compact design. The InSinkErator Badger® Series garbage disposals are a reliable and functional choice when affordability is the prime concern. Choose from three Badger Series garbage disposal models, each with a space-saving compact design.

Read more...
SKU: BGR 5XP
$270.90 to $278.30
Success Icon
Select an option to see availability

Features

  • Lift & Latch™ technology for easier sink connection.
  • 3/4 Horsepower Dura-Drive® Induction Motor
  • Stainless Steel Grind Components
  • InSinkErator 4-Year We Come To You® In-Home Full Service Limited Warranty Covers parts and labor
  • Assembled in USA with American Pride
  • Quick Lock® Sink Mount allows for easy installation and garbage disposal replacement

Specifications

Warranty
4 Year We Come To You® In-Home Limited Warranty
Type of Feed
Continuous
On/Off Control
Wall Switch
Motor
Single Phase
Horsepower
3/4 HP
Time Rating
Intermittent
Lubrication
Permanently Lubricated Upper & Lower Bearings
Unit Finish
Waterborne Gray Enamel
Overall Height
12-5/8″
Grind Chamber Capacity
26 oz
Motor Protection
Manual Reset Overload
Average Water Usage
Approx. 1 Gallon Per Person Per Day
Average Electrical Usage
3-4 KWh Per Year
Drain Connection
1-1/2″ Anti-Vibration (Hose Clamp)

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.