Extended Sink Flange - Stainless Steel

The Extended Sink Flange is required for sinks that are 3/4"""" to 1-3/4"""" thick. The polished surface of this stainless steel flange will complement most stainless steel sinks.

Read more...
SKU: 10082
Dispenser Finish:Stainless Steel
$65.00
Success Icon
Available

Features

  • Easy to install
  • Created for use with thicker sink material ranging from 19mm — 44.45mm in fortified stainless steel.

Documents & Drawings

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.