Soft Water Filter F-201R Water Filter (twin pack)

The InSinkErator® F-201R Replacement Filter is the only water filter specifically designed for instant hot and hot/cool water dispensers. When paired with the InSinkErator Stainless Steel Tank, our carbon filters provide fresh-tasting water by reducing chlorine taste and odor. The F-201R filter can also be adapted to any refrigerator, icemaker or virtually any drinking water system.

Only genuine InSinkErator® filters will ensure your warranty is valid. Replacing your filter every 6 months* will assure optimum performance of your InSinkErator® hot water tank by reducing the limescale and calcium build-up inside your hot water system. The filter also improves the taste of water by significantly reducing chlorine and other impurities in your tap water.

* The filter cartridge must be replaced every 6 months at the rated capacity (454 litres), or sooner if a noticeable reduction in flow rate occurs.

Read more...
SKU: 44634
£60.00
Success Icon
Available

Features

  • Easy to replace
  • Inhibits scale formation in hot water applications
  • Maintains the performance of your InSinkErator hot water tank
  • Removes up to 99% of bacteria
  • Sold in two pack carton

Specifications

Filter Capacity
500 gallons
Temperature range
Incoming cold water supply line can be from 33°F to 100°F (1°C to 38°C). Connect to cold water supply line only.
Pressure
30-125 psi
Flow Rate
0.75 gpm
Shipping Weight
Approximately 2.0 lbs.

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.