Instant Hot Water Tank Standard Edition

The InSinkErator Standard Edition Instant Hot Water Tank sits neatly under your kitchen sink, providing up to 98°C steaming hot water, in tank. The 2.5 litre capacity provides enough instant hot water for your everyday needs. This tank is designed to replace your existing Standard Edition hot water tank. It has the same connections and can be easily installed in less than 5 minutes with no tools or professional expertise.

Only genuine InSinkErator® filters will ensure your warranty is valid. Replacing your filter every 6 months* will assure optimum performance of your InSinkErator® hot water tank by reducing the limescale and calcium build-up inside your hot water system. The filter also improves the taste of water by significantly reducing chlorine and other impurities in your tap water.

* The filter cartridge must be replaced every 6 months at the rated capacity (454 litres), or sooner if a noticeable reduction in flow rate occurs.

Read more...
SKU: 44727G
£189.00
Success Icon
Available

Features

  • 2.5 litre stainless steel tank
  • Mechanical temperature dial from 71℃ to 98℃
  • Tool-free installation for replacing existing InSinkErator hot water tanks
  • 220 volts, 750 watts, 3.4 amps
  • Marginally more compact than the NeoTank model
  • Designed for exclusive use with InSinkErator Instant Hot Water Taps
  • Water filter is not included
  • 1 year in-home replacement warranty

Specifications

Tank Capacity
2.5 Litres
Dimensions
258 H x 157 W x 172 D
Temperature range
71℃ to 98℃
Thermostat
Mechanical, Snap-action
Thermostat Accuracy
1℃
Insulation
EPS Expanded Poystyrene

Documents & Drawings

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.