AS-101 Control Panel

Fully programmable water saving control panel. AquaSaver® acts as an on-demand water saving system for InSinkErator® commercial disposer systems. The AS-101 senses the load of the disposer motor and regulates the amount of water necessary for grinding and non-grinding situations.

AquaSaver can reduce water useage by up to 70% and save you money.

  • Solid state control circuit
  • NEMA 4 - stainless steel enclosure
  • Automatic reversing magnetic contactors
  • Two solenoids and two flow control valves included for water control
  • 10 minute timed run option
  • 24 volt operation
  • Programmable post-flush
  • Automatic shut-off in case of power interruption
  • Line disconnect switch located on front panel


Single phase: 1/2 H.P. - 2 H.P.; 115, 208, 230 Volt

Three phase: 1/2 H.P. - 10 H.P.; 208, 230, 460 Volt

Read more...

Specifications

Documents & Drawings

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.