Badger 1 Garbage Disposal, 1/3 HP

Better prices may be found through our retail partners. Please click Where to Buy.

Our Badger 1 garbage disposal offers a heavy duty motor and space-saving compact design and Lift and Latch™ technology. The InSinkErator Badger® Series garbage disposals are a reliable and functional choice when affordability is the prime concern. Choose from three Badger Series garbage disposal models, each with a space-saving compact design.

Read more...
SKU: BGR 1
$176.60 to $183.80
Success Icon
Select an option to see availability

Features

  • Lift and Latch™ technology.
  • The InSinkErator Badger 1 disposal offers the following features:
  • 1/3 Horsepower Dura-Drive® Induction Motor
  • Galvanized Steel Construction
  • 1-year We Come to You® In-Home Service Warranty
  • Assembled in USA
  • Quick Lock® Sink Mount allows for easy installation and disposal replacement

Specifications

Warranty
1 Year We Come To You® In-Home Limited Warranty
Type of Feed
Continuous
On/Off Control
Wall Switch
Motor
Single Phase
Horsepower
1/3 HP
Time Rating
Intermittent
Lubrication
Permanently Lubricated Upper & Lower Bearings
Unit Finish
Waterborne Gray Enamel
Overall Height
11-38″
Grind Chamber Capacity
26 oz
Motor Protection
Manual Reset Overload
Average Water Usage
Approx. 1 Gallon Per Person Per Day
Average Electrical Usage
3-4 KWh Per Year
Drain Connection
1-1/2″ Cushioned Slip Joint
Dishwasher Drain Connection
Yes

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.