Water Chiller Tank CWT100

Better prices may be found through our retail partners. Please click Where to Buy.

Water Chiller:Serve perfectly chilled drinking water instantly with the CWT100 Water Chiller from InSinkErator®. Designed to fit under your kitchen sink and ready to dispense water cooled from the stainless steel tank as cool as 40°F.*



* Water temperature from faucet as cold as 40°F (when recorded in InSinkErator’s controlled environment).

Read more...
SKU: 45512-ISE
$1,123.70
Success Icon
Available

Features

  • Compact size: 10.3" x 8.7" x 14.6"
  • Adjustable thermostat to control refrigeration system
  • Stainless steel storage tank and water connections
  • Certified to NSF/ANSI/CAN 61 & NSF/ANSI 372
  • We Come To You® 3-year In-Home Limited Warranty

Specifications

Compressor
HP 1/20
Wattage
135 Watts
Current
1.2 Amps
Approx Net Weight
30 lbs (13.6 kg)

Documents & Drawings

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.