HOT250 Instant Hot Water Dispenser System, Single-Handle Faucet with 2/3-Gallon Stainless Steel Tank

Better prices may be found through our retail partners. Please click Where to Buy.

The possibilities are endless...

Instantly dispense near-boiling water right at your kitchen sink with the InSinkErator HOT250 Instant Hot Water Dispenser. Whether you are cooking, cleaning without harsh chemicals, or preparing hot drinks, InSinkErator makes hot water happen instantly, offering convenience and life hacks via your kitchen sink faucet. Easily remove red wine stains, loosen jar lids, warm baby bottles, thaw frozen food there are countless ways to use your InSinkErator instant hot water dispenser. Constructed from quality metal for ultimate durability, the InSinkErator HOT250 faucet transitional style in chrome finish complements a variety of primary faucet designs and kitchen decor. The hot water faucet spout conveniently rotates 360 degrees, and its handle pulls forward to prevent interference with backsplashes and walls. Also designed with safety in mind, the handle is spring-loaded to close upon release, automatically shutting off hot water flow.

Read more...
SKU: HOT250
$585.00 to $618.00
Success Icon
Select an option to see availability

Features

  • InSinkErator HOT250 Instant Hot Water Dispenser featuring 8.21-inch faucet height, 2.97-inch width, single-handle, chrome faucet and 750-watt, 2/3-gallon, stainless steel tank with adjustable tank temperature controls for near-boiling, instant hot water
  • On-demand, near-boiling, instant hot water (approximately 200 degrees F) right next to your main kitchen faucet when you need it, for cooking, cleaning, and more; a time, space, and energy saver that lets you get on with more important things in life
  • Smartly designed, transitional-style, single-handle faucet for kitchen sink that complements most kitchen decor, with spout that swivels 360 degrees for convenience and a pull-forward handle to prevent interference with backsplashes or walls
  • Easy DIY installation requiring only a standard 1 3/8-inch hole for faucet and under-sink outlet for tank's power cord; tool-free tank connections, plus added assurance of dry start protection for the tank if it accidently is plugged in without water
  • 3-YEAR LIMITED SERVICE WARRANTY: Backed by InSinkErator's 3-Year "We Come to You" Limited Service Warranty; HOT250 instant hot water heater and dispenser system that is compliant with NSF/ANSI/CAN 372 and NSF/ANSI/CAN 61: Q<1 lead-free standards
  • Backed by InSinkErator's 3-Year "We Come to You" Limited Service Warranty that provides service in the convenience of your own home
  • InSinkErator HOT250 instant hot water heater and dispenser system that is compliant with NSF/ANSI/CAN 372 and NSF/ANSI/CAN 61: Q<1 lead-free standards

Specifications

Certifications and Listings
NSF/ANSI/CAN 372, NSF/ANSI/CAN 61 Q≤1, ADA Compliant
Built-In Water Filter
No
Dispenser Tank Size
0.66
Plubming Connection
Flexible
Water Dispenser Type
Hot

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.