Involve H-View Instant Hot Water Dispenser System (H-VIEWSN-SS)

SKU: 44716A

Better prices may be found through our retail partners. Please click Where to Buy.

Now Viewing Satin Nickel Finish

Read more...
$761.90
Success Icon
Available

Features

  • Lead free compliance: NSF/ANSI/CAN 61: Q<1

Specifications

Capacity
2/3-gallon hot water tank dispenses up to 60 cups of water per hour
Thermostat
Snap-action, adjustable from 160?F to 210?F (factory pre-set at 200?F)
Hot Valve
Instant, self-closing
Shipping Weight
Approximately 8.5 lbs.
Required Hole Diameter
1-1/4″ to 1-1/2″ (standard)

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.