Find the right Food Waste Disposal for your needs
Our product selector will recommend the best food waste disposal for your needs. You can compare features and specs accross our complete range in a few seconds.
Introducing the Evolution food waste disposers. These disposers stand out from the crowd. They are made from premium materials that make them the most powerful and the quietest in our range. Compact design. Grind most food types in seconds. And disposers that are so quiet you won't believe it.
Our Food Waste Disposers don't use blades or knives. The horror stories you have seen on TV are exactly that - stories!
Evolution food waste disposers grind most food types in a matter of seconds by using impellers or 'lugs' that sit deep beneath the sink surface.
As well as being safe, there are three simple steps to using an InSinkErator Evolution disposal. Firstly, turn the cold water tap on, then press the Air Switch button to activate the disposer, and finally push the food waste into the sink.
Our Evolution food waste disposers hygienically and safely dispose of virtually any food waste at the touch of a button. From chicken bones through to fruit and vegetable peelings, it can all go down your Evolution disposer.
No more mess, smelly bins, insects or bacteria in your kitchen because of rotting food waste.
A common misconception is that food waste disposers are loud. In reality, our Evolution disposers use SoundSeal Technology that reduces the sounds from a disposer to a whisper - so you won't have to worry about raising your voice or disturbing the neighbours.
7.3 million tonnes of food waste ends up in landfills each year where it emits harmful greenhouse gasses..
Instead of going to landfill, food waste can yield valuable biogas and other vital soil nutrients which can be recovered at the wastewater treatment plant.
Using an InSinkErator Evolution disposer keeps your kitchen cleaner and helps us to do our bit for the environment by diverting food waste from landfill.
Evolution 100 S | Evolution 150 | Evolution 200 S | Evolution 250 | |
PRICE | £479 | Visit your nearest retailer | £525 | Visit your nearest retailer |
SUITABLE FOR | Large households | Large households | Large & busy households | Large & busy households |
MULTIGRIND | 2-Stage | 2-Stage | 3-Stage | 3-Stage |
SOUND LEVEL | Quieter | Quieter | Ultra-quiet | Ultra-quiet |
BUILT-IN AIR SWITCH | ✔ | ✔ | ✔ | ✔ |
POWER BOOSTER CIRCUIT | ✘ | ✘ | ✔ | ✔ |
AUTO REVERSE | ✔ | ✔ | ✔ | ✔ |
SINK STOPPER | Stainless steel strainer basket | Premium stainless steel stopper with polished chrome cover | Stainless steel strainer basket | Premium stainless steel stopper with polished chrome cover |
EASY CLEAN BAFFLE | Antimicrobial, Removable | Antimicrobial, Removable | Antimicrobial, Removable | Antimicrobial, Removable |
GRIND CHAMBER CAPACITY | 1005ml | 1005ml | 1180ml | 1180ml |
HORSEPOWER | 0.75 HP | 0.75 HP | 0.75 HP | 0.75 HP |
WARRANTY | 4 years | 7 years | 5 years | 8 years |
AVAILABLE ONLINE WITH INSTALLATION | ✔ | ✘ | ✔ | ✘ |