Your InSinkErator steaming hot water tap is no doubt an essential addition to your kitchen. Dispensing instant steaming hot water, you’ve probably already parted ways with your kettle as you use your tap for instant hot water for tea, coffee, and other drinks, as well as vegetables and pasta.

Ensure your water is always heated to an optimum temperature with an InSinkErator steaming hot water tank. The ideal replacement for your existing one, installation is quick and easy. Simply detach your current tank, hook the new tank on and reattach the connections.

Compatible with all InSinkErator hot water taps, the slim, compact tank fits neatly under your kitchen sink. Made from premium stainless steel, the hot water boiler holds a maximum of 2.5 litres. The touchscreen thermostat allows you to adjust the temperature between 71°C and 99°C and the whisper-quiet design ensures an almost silent heating process.

The 2 year quality guarantee ensures you can choose the tank with confidence.

Up to 99°C Hot Water in Tank

The InSinkErator NeoTank takes instant steaming hot water to the next level. Designed and manufactured by our team of experts in the United States, it is our highest performance residential hot water tank to date.

The NeoTank has an adjustable digital thermostat that allows you to set your in tank temperature up to 99°C and holds 2.5 litres of water, to ensure the average household always has steaming hot water on demand.


Read More...
Up to 99°C Hot Water in Tank
tank-under-sink-c011

It's time to complete the set.

When it comes to the kitchen anyone will tell you it’s the heart of your home. From mixer taps to steaming hot water taps, everything has its place and a clear theme/style must be followed.

Featuring an easy to use turn lever and incorporating an elegant and contemporary design that complements our 3300 steaming hot water taps, the Matching Mixer Tap is the finishing touch to your sink area.

Read More...
It's time to complete the set.
matching-tap-c011
Please enable JavaScript to use this website.