Northern Ground - Conseils d’achat - Héro

Séries de broyeurs de déchets Quiet®

Parfait pour une cuisine en espace ouvert et les aficionados de cuisine.

Eliminate Food Scraps, Not Conversation

Enjoy superior performance with advanced noise reduction, allowing you to carry on a normal conversation in your kitchen while your garbage disposal is running. These models apply lessons we’ve learned over 80 years in the industry to provide a high caliber product that simply performs. 

The components of SoundSeal® technology include advanced-level insulation, vibration-reducing connections and special Quiet Collar® Sink Baffle to block noise from coming up through the sink opening. This technology allows the Quiet Series garbage disposals to deliver up to three levels of noise reduction. Those pieces work together to make your Evolution® garbage disposal so quiet that you’ll never have to think twice about turning it on.

Read More...
Eliminate Food Scraps, Not Conversation
quiet_comp1

No Sacrifice in Quality

Stainless steel resists corrosion and provides long-lasting performance. That’s why InSinkErator puts alloy stainless steel grind components into every Quiet Series garbage disposal.

Using stainless steel ensures that your garbage disposal will perform like new year after year. With stainless steel you can rest assured it will be resistant to corrosion caused by minerals and water exposure that shortens the life of other garbage disposals.
 

Read More...
No Sacrifice in Quality
quiet_comp2

Above the Standard.

Our Quiet Series garbage disposals offer a sleek look while working as hard as a top-of-the-line addition to your kitchen should. 

Stylized design combined with 5/8 and 1HP Dura-Drive® induction motors prove you don't have to sacrifice beauty for power.  

Read More...
Above the Standard.
quiet_comp3
Image of C007 - Upgrade with Longevity in Mind

Moderniser en pensant à la durée de vie

Découvrez pourquoi le nom InSinkerator® est synonyme de broyeurs de déchets depuis plus de 80 ans. 

En savoir plus

Découvrez notre nouvelle série de broyeurs de déchets



Please enable JavaScript to use this website.